Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

EIA GrayScale Pattern Slide

EIA GrayScale Pattern Slide

  • Video Calibration
  • Permanent Density Standard
  • Evaluate/Compare the Dynamic Range of Cameras

Ideal for evaluation of video or optical inspection systems and cameras. Convenient format (50.8 x 50.8 x 1.5mm nominal) may be viewed directly or projected with 35mm slide projector. Pattern is a "standard" and consists of two scales: EIA Equal Steps Transmission (Linear) and EIA Equal Steps Density (Logarithmic). Each scale has nine steps from 3% to 60% transmission (EIA 20:1). All steps are accurately obtained by an ultra-precise halftone pattern. Pitch is 0.001". The steps are side-by-side, 0.200" x 0.100", without spaces or borders. Transmissions and Densities are shown below with strict tolerances. Scale is permanent chrome on glass material which resists harsh environments. Background is opaque with an Optical Density of 3.0 (T = 0.1%).


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer