• My Account
  • 0

Color Scanner Test Target

Color Scanner Test Target

  • Ideal for Evaluation of Color Flatbed Scanners

The Color Scanner Test Target is a critical tool for evaluating the performance of any digital imaging or scanning device. The target features 5 resolution patterns (30, 75, 95, 140, and 180 linepairs per inch), 20 density step wedge, various alphanumerics, 2 constant density strips, 8 color patches, and 10:1 ratio angle ronchi ruling.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer