Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

Video Resources

What's New In Optical Coatings: Applications in Life Sciences

Join Stephan Briggs, Biomedical Engineer at Edmund Optics, as he discusses biomedical applications including Microscopy, Flow Analysis & Fluidics, and Optogenetics. To learn more, visit www.edmundoptics.com/coatings

Was this content useful to you?

We offer a variety of single and multi-layer coatings including broadband, v-coat, polarizing, metallic, and narrow bandpass in the UV, visible, and IR spectra. Check out what we can do for you. 

Is the total transmission in your application not enough? Try an anti-reflection coating on your optics. See what EO has to offer.

EO offers metallic coatings with high reflectance values for wavelengths ranging from 250nm to beyond 10μm. Find out which coating will be best in your optical system.

Spherical optics, aspheric lenses, prisms, imaging lenses, imaging and laser optics assemblies, and mechanics are just a few of our expertise.

Need to contact Edmund Optics? Use any of our fast and friendly services to meet your needs.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×