Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Resources / Glossary / T / T-Mount

T-Mount

In terms of mechanical components, it is a mounting thread denoted by M42 x 0.75mm. T-mount components have a 42mm diameter screw thread and a 0.75mm thread pitch; the outer diameter is 48mm. In terms of imaging, it is commonly called a T2 thread or simply denoted by M42 x 0.75mm. The flange distance varies.

See also CS-Mount , F-Mount , C-Mount , S-Mount

Was this content useful to you?

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×