• Country/Region
  •   
 
See all 6 Products in Family
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

VIS 400 - 700nm, 12.5mm Dia, Shortpass Kit (13 Filters)

Stock #86-489
$1,050.00
Qty 1
$1,050.00
Volume Pricing
Request a Quote
Coating:
Traditional Coated
Diameter (mm):
12.50
Substrate:
Filters Included :
Cut-Off Wavelength: 400nm, 425nm, 450nm, 475nm, 500nm, 525nm, 550nm, 575nm, 600nm, 625nm, 650nm, 675nm, 700nm
Optical Density OD (Average):
≥2.0
Surface Quality:
40-20
Transmission (%):
>85
Type:
Shortpass Filter
Number of Filters:
13.00
Wavelength Range (nm):
250 - 900

Regulatory Compliance

RoHS:
Not Compliant

Product Family Description

  • Sharp Cut-off Wavelength
  • High Transmission / Rejection Efficiency
  • Multiple Diameters Available
  • Longpass Filter Kits Also Available

Ideal for lab integration, TECHSPEC OD 2.0 Shortpass Filter Kits feature some of our most popular TECHSPEC Shortpass Filters, and are available in a range of diameters, wavelengths, and kit sizes. These shortpass filters are designed with sharp transitions from transmission to reflection, and feature an average transmission of 85%.

Each kit is assembled in a precision cut, hard-case protective wooden boxes. Each box is constructed of Beachwood and Birchwood materials and includes foam lining, felt feet, and brass hinges and latches.

Technical Information

VIS (400 - 700nm) Shortpass Kit, 13 Filters
Cut-Off Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #47-810 #47-285 #64-661
425nm #64-592 #64-600 #64-608
450nm #47-811 #47-286 #64-662
475nm #64-593 #64-601 #64-609
500nm #47-812 #47-287 #64-663
525nm #64-594 #64-602 #64-610
550nm #47-813 #47-288 #64-664
575nm #64-595 #64-603 #64-611
600nm #47-814 #47-289 #64-665
625nm #64-596 #64-604 #64-612
650nm #47-815 #47-290 #64-666
675nm #64-597 #64-605 #64-613
700nm #47-816 #47-291 #64-667

VIS (400 - 700nm) Shortpass Kit, 7 Filters
Cut-Off Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #47-810 #47-285 #64-661
450nm #47-811 #47-286 #64-662
500nm #47-812 #47-287 #64-663
550nm #47-813 #47-288 #64-664
600nm #47-814 #47-289 #64-665
650nm #47-815 #47-290 #64-666
700nm #47-816 #47-291 #64-667

NIR (725 - 1100nm) Shortpass Kit, 16 Filters
Cut-Off Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
725nm #64-598 #64-606 #64-614
750nm #47-817 #47-585 #64-668
775nm #64-599 #64-607 #64-615
800nm #47-818 #47-586 #64-669
825nm #64-640 #64-647 #64-654
850nm #47-819 #47-587 #64-670
875nm #64-641 #64-648 #64-655
900nm #47-820 #47-588 #64-671
925nm #64-642 #64-649 #64-656
950nm #47-821 #47-589 #64-672
975nm #64-643 #64-650 #64-657
1000nm #47-822 #47-590 #64-673
1025nm #64-644 #64-651 #64-658
1050nm #47-823 #47-591 #64-674
1075nm #64-645 #64-652 #64-659
1100nm #47-824 #47-592 #64-675

NIR (750 - 1100nm) Shortpass Kit, 8 Filters
Cut-Off Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
750nm #47-817 #47-585 #64-668
800nm #47-818 #47-586 #64-669
850nm #47-819 #47-587 #64-670
900nm #47-820 #47-588 #64-671
950nm #47-821 #47-589 #64-672
1000nm #47-822 #47-590 #64-673
1050nm #47-823 #47-591 #64-674
1100nm #47-824 #47-592 #64-675

NIR (1125 - 1600nm) Shortpass Kit, 12 Filters
Cut-Off Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
1125nm #64-646 #64-653 #64-660
1150nm #67-285 #67-288 #67-291
1175nm #67-286 #67-289 #67-292
1200nm #67-287 #67-290 #67-293
1250nm #84-641 #84-649 #84-657
1300nm #84-642 #84-650 #84-658
1350nm #84-643 #84-651 #84-659
1400nm #84-644 #84-652 #84-660
1450nm #84-645 #84-653 #84-661
1500nm #84-646 #84-654 #84-662
1550nm #84-647 #84-655 #84-663
1600nm #84-648 #84-656 #84-664

1450nm#84-645#84-653#84-6611550nm#84-647#84-655#84-663

NIR (400 - 1600nm) Shortpass Kit, 41 Filters
Cut-Off Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #47-810 #47-285 #64-661
425nm #64-592 #64-600 #64-608
450nm #47-811 #47-286 #64-662
475nm #64-593 #64-601 #64-609
500nm #47-812 #47-287 #64-663
525nm #64-594 #64-602 #64-610
550nm #47-813 #47-288 #64-664
575nm #64-595 #64-603 #64-611
600nm #47-814 #47-289 #64-665
625nm #64-596 #64-604 #64-612
650nm #47-815 #47-290 #64-666
675nm #64-597 #64-605 #64-613
700nm #47-816 #47-291 #64-667
725nm #64-598 #64-606 #64-614
750nm #47-817 #47-585 #64-668
775nm #64-599 #64-607 #64-615
800nm #47-818 #47-586 #64-669
825nm #64-640 #64-647 #64-654
850nm #47-819 #47-587 #64-670
875nm #64-641 #64-648 #64-655
900nm #47-820 #47-588 #64-671
925nm #64-642 #64-649 #64-656
950nm #47-821 #47-589 #64-672
975nm #64-643 #64-650 #64-657
1000nm #47-822 #47-590 #64-673
1025nm #64-644 #64-651 #64-658
1050nm #47-823 #47-591 #64-674
1075nm #64-645 #64-652 #64-659
1100nm #47-824 #47-592 #64-675
1125nm #64-646 #64-653 #64-660
1150nm #67-285 #67-288 #67-291
1175nm #67-286 #67-289 #67-292
1200nm #67-287 #67-290 #67-293
1250nm #84-641 #84-649 #84-657
1300nm #84-642 #84-650 #84-658
1350nm #84-643 #84-651 #84-659
1400nm #84-644 #84-652 #84-660
1500nm #84-646 #84-654 #84-662
1600nm #84-648 #84-656 #84-664

NIR (400 - 1600nm) Shortpass Kit, 25 Filters
Cut-Off Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #47-810 #47-285 #64-661
450nm #47-811 #47-286 #64-662
500nm #47-812 #47-287 #64-663
550nm #47-813 #47-288 #64-664
600nm #47-814 #47-289 #64-665
650nm #47-815 #47-290 #64-666
700nm #47-816 #47-291 #64-667
750nm #47-817 #47-585 #64-668
800nm #47-818 #47-586 #64-669
850nm #47-819 #47-587 #64-670
900nm #47-820 #47-588 #64-671
950nm #47-821 #47-589 #64-672
1000nm #47-822 #47-590 #64-673
1050nm #47-823 #47-591 #64-674
1100nm #47-824 #47-592 #64-675
1150nm #67-285 #67-288 #67-291
1200nm #67-287 #67-290 #67-293
1250nm #84-641 #84-649 #84-657
1300nm #84-642 #84-650 #84-658
1350nm #84-643 #84-651 #84-659
1400nm #84-644 #84-652 #84-660
1450nm #84-645 #84-653 #84-661
1500nm #84-646 #84-654 #84-662
1550nm #84-647 #84-655 #84-663
1600nm #84-648 #84-656 #84-664

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×