eo_logo
  • Country/Region
  • cart   
 
See all 1 Products in Family
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

VIS 400 - 700nm, 12.5mm Dia, Longpass Kit (7 Filters)

Stock #86-511 Clearance
×
$575.00
Qty 1
$575.00
Volume Pricing
Request Quote
Coating:
Traditional Coated
Diameter (mm):
12.50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Filters Included :
Cut-On Wavelength: 400nm, 450nm, 500nm, 550nm, 600nm, 650nm, 700nm
Optical Density OD (Average):
≥2.0
Type:
Longpass Filter
Number of Filters:
7.00
Wavelength Range (nm):
200 - 2000

Regulatory Compliance

RoHS:
Not Compliant

Product Family Description

  • Sharp Cut-on Wavelength
  • High Rejection / Transmission Efficiency
  • Multiple Diameters Available
  • Shortpass Filter Kits Also Available

Ideal for lab integration, TECHSPEC OD 2.0 Longpass Filter Kits feature some of our most popular TECHSPEC Longpass Filters, and are available in a range of diameters, wavelengths, and kit sizes. These longpass filters feature a single layer anti-reflection (AR) coating on the back surface to enhance their overall efficiency.

Each kit is assembled in a precision cut, hard-case protective wooden boxes. Each box is constructed of Beachwood and Birchwood materials and includes foam lining, felt feet, and brass hinges and latches.

Technical Information

VIS (400 - 700nm) Longpass Kit, 13 Filters
Cut-On Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #49-024 #47-614 #64-697
425nm #64-616 #64-624 #64-632
450nm #49-025 #47-615 #64-698
475nm #64-617 #64-625 #64-633
500nm #49-026 #47-616 #64-699
525nm #64-618 #64-626 #64-634
550nm #49-027 #47-617 #64-700
575nm #64-619 #64-627 #64-635
600nm #49-028 #47-618 #64-701
625nm #64-620 #64-628 #64-636
650nm #49-029 #47-619 #64-702
675nm #64-621 #64-629 #64-637
700nm #49-030 #47-620 #64-703

VIS (400 - 700nm) Longpass Kit, 7 Filters
Cut-On Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #49-024 #47-614 #64-697
450nm #49-025 #47-615 #64-698
500nm #49-026 #47-616 #64-699
550nm #49-027 #47-617 #64-700
600nm #49-028 #47-618 #64-701
650nm #49-029 #47-619 #64-702
700nm #49-030 #47-620 #64-703

NIR (725 - 1100nm) Longpass Kit, 16 Filters
Cut-On Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
725nm #64-622 #64-630 #64-638
750nm #49-031 #48-558 #64-704
775nm #64-623 #64-631 #64-639
800nm #49-032 #48-559 #64-705
825nm #64-676 #64-683 #64-690
850nm #49-033 #48-560 #64-706
875nm #64-677 #64-684 #64-691
900nm #49-034 #48-561 #64-707
925nm #64-678 #64-685 #64-692
950nm #49-035 #48-562 #64-708
975nm #64-679 #64-686 #64-693
1000nm #49-036 #48-563 #64-709
1025nm #64-680 #64-687 #64-694
1050nm #49-037 #48-564 #64-710
1075nm #64-681 #64-688 #64-695
1100nm #49-038 #48-565 #64-711

NIR (750 - 1100nm) Longpass Kit, 8 Filters
Cut-On Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
750nm #49-031 #48-558 #64-704
800nm #49-032 #48-559 #64-705
850nm #49-033 #48-560 #64-706
900nm #49-034 #48-561 #64-707
950nm #49-035 #48-562 #64-708
1000nm #49-036 #48-563 #64-709
1050nm #49-037 #48-564 #64-710
1100nm #49-038 #48-565 #64-711

NIR (1125 - 1600nm) Longpass Kit, 12 Filters
Cut-On Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
1125nm #64-682 #64-689 #64-696
1150nm #67-294 #67-297 #67-300
1175nm #67-295 #67-298 #67-301
1200nm #67-296 #67-299 #67-302
1250nm #84-665 #84-673 #84-681
1300nm #84-666 #84-674 #84-682
1350nm #84-667 #84-675 #84-683
1400nm #84-668 #84-676 #84-684
1450nm #84-669 #84-677 #84-685
1500nm #84-670 #84-678 #84-686
1550nm #84-671 #84-679 #84-687
1600nm #84-672 #84-680 #84-688

NIR (400 - 1600nm) Longpass Kit, 41 Filters
Cut-On Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #49-024 #47-614 #64-697
425nm #64-616 #64-624 #64-632
450nm #49-025 #47-615 #64-698
475nm #64-617 #64-625 #64-633
500nm #49-026 #47-616 #64-699
525nm #64-618 #64-626 #64-634
550nm #49-027 #47-617 #64-700
575nm #64-619 #64-627 #64-635
600nm #49-028 #47-618 #64-701
625nm #64-620 #64-628 #64-636
650nm #49-029 #47-619 #64-702
675nm #64-621 #64-629 #64-637
700nm #49-030 #47-620 #64-703
725nm #64-622 #64-630 #64-638
750nm #49-031 #48-558 #64-704
775nm #64-623 #64-631 #64-639
800nm #49-032 #48-559 #64-705
825nm #64-676 #64-683 #64-690
850nm #49-033 #48-560 #64-706
875nm #64-677 #64-684 #64-691
900nm #49-034 #48-561 #64-707
925nm #64-678 #64-685 #64-692
950nm #49-035 #48-562 #64-708
975nm #64-679 #64-686 #64-693
1000nm #49-036 #48-563 #64-709
1025nm #64-680 #64-687 #64-694
1050nm #49-037 #48-564 #64-710
1075nm #64-681 #64-688 #64-695
1100nm #49-038 #48-565 #64-711
1125nm #64-682 #64-689 #64-696
1150nm #67-294 #67-297 #67-300
1175nm #67-295 #67-298 #67-301
1200nm #67-296 #67-299 #67-302
1250nm #84-665 #84-673 #84-681
1300nm #84-666 #84-674 #84-682
1350nm #84-667 #84-675 #84-683
1400nm #84-668 #84-676 #84-684
1450nm #84-669 #84-677 #84-685
1500nm #84-670 #84-678 #84-686
1550nm #84-671 #84-679 #84-687
1600nm #84-672 #84-680 #84-688

NIR (400 - 1600nm) Longpass Kit, 25 Filters
Cut-On Wavelength 12.5mm Diameter 25.0mm Diameter 50.0mm Diameter
400nm #49-024 #47-614 #64-697
450nm #49-025 #47-615 #64-698
500nm #49-026 #47-616 #64-699
550nm #49-027 #47-617 #64-700
600nm #49-028 #47-618 #64-701
650nm #49-029 #47-619 #64-702
700nm #49-030 #47-620 #64-703
750nm #49-031 #48-558 #64-704
800nm #49-032 #48-559 #64-705
850nm #49-033 #48-560 #64-706
900nm #49-034 #48-561 #64-707
950nm #49-035 #48-562 #64-708
1000nm #49-036 #48-563 #64-709
1050nm #49-037 #48-564 #64-710
1100nm #49-038 #48-565 #64-711
1150nm #67-294 #67-297 #67-300
1200nm #67-296 #67-299 #67-302
1250nm #84-665 #84-673 #84-681
1300nm #84-666 #84-674 #84-682
1350nm #84-667 #84-675 #84-683
1400nm #84-668 #84-676 #84-684
1450nm #84-669 #84-677 #84-685
1500nm #84-670 #84-678 #84-686
1550nm #84-671 #84-679 #84-687
1600nm #84-672 #84-680 #84-688

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram Edmund Optics Tick Tock

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×