Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 3 Products in Family

Video Line Generator - Dual NTSC (JV-2000)

Stock #39-239
$1,050.00
Qty 1
$1,050.00
Height (inches):
1.75
Type:
Line Generator
Weight (lbs):
3.00
Width (inches):
5.875
Depth (inches):
8.625
Power Supply:
15 V DC, 9 W (120 V AC Included)
Output Voltage (V):
12 DC
Output Current (mA):
350.00
RoHS:

Product Description

Dual Movable Crosshairs (#39-239 and #57-497)

A single or double crosshair generator. The crosshairs can be moved independently or together. The unit is controlled by a handheld keyboard with four directional arrow keys and one menu access button labeled "M". The menu button toggles back and forth between the screen menu and the function selected. Solid or dotted line selectable. Only NTSC available. #57-497 has the ability to save 8 crosshair locations to recall at a later time.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×