See all 2 Products in Family

UVC Protective Goggles

UVC Protective Eyewear (Goggles and Spectacles)

×
Stock #16-764
- +
$40.00
Qty 1+
$40.00
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
50 x 152
Weight (g):
48.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Block UVC Wavelengths Used for UV Sanitation and Disinfection
  • Meet Performance Standards of ANSI Z87.1-1989
  • Available as Spectacles or Goggles

UVC Protective Eyewear provides eye protection from ultraviolet radiation between 254 to 365nm, which encompasses UVC wavelengths between 254 to 280nm. UVC light is used for UV sanitization and disinfection with most germicidal lamps emitting a wavelength of 254nm. UVC Protective Eyewear is available as spectacles or goggles and is ideal for providing eye protection while operating UVC light sources during sanitation and disinfection applications. Both types of eyewear meet the performance standards of ANSI Z87.1-1989.

Warning: Because of the potential for eye damage, the degree of protection required in each circumstance should be determined by the industrial hygienist or the individual responsible for the safety program.

×