Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 10 Products in Family

Standard Replacement Blade - 5 Slot

Standard Optical Chopper, #55-783

Standard Optical Chopper, #55-783

Stock #56-067
$69.00
Qty 1
$69.00
Volume Pricing
Request a Quote
Construction:
Half Hard Brass, Chemically Blackened Finish
Diameter (mm):
102.00
Maximum Aperture (mm):
30.8 per Slot
Thickness (mm):
0.50
Frequency (Hz):
12.5 - 500
Maximum Phase Jitter (°):
±0.5

Regulatory Compliance

RoHS:

Product Family Description

  • Includes Five Interchangeable Chopping Discs
  • Frequencies Ranging from 5Hz to 20 kHz
  • Miniature and Standard models available

These high stability variable frequency optical choppers each include a set of chemically blackened photoetched chopping discs. The mini chopper is an excellent choice for applications requiring a compact package. The chopping discs come in a variety of slot apertures and allow operation. Beam diameter is limited to 0.75mm when using the 200-slot disc and 1.0mm when using the 40 slot mini disc. The easy-to-interchange blades are made of non-magnetic, half hard brass and can be used in combination. Chopping frequency is set by adjusting a ten-turn dial or by applying an external DC voltage to the BNC input. Reference output is a TTL pulse and is in-phase with chopping action. The 5 digit led display gives a direct read-out of the chopping frequency. Power: 90-130V or 180-260V; 50/60Hz; 12VA max. Power supply included. Choppers are often used together with lock-in amplifiers.

Note: Voltage selection switch mounted inside unit must be changed to match region specific voltage requirements if operating outside the intended region. Each unit ships preset to 115V, instructions for changing the voltage to 230V are included in the instruction manual on page 10.

Replacement Slot Blades for Optical Chopper

Individual replacement blades are available in multiple slot variants. Both the single and dual frequency choppers can utilize the same blades. Single frequency models, however, will not utilize the internal slots on the dual frequency blades. These blades have a 1:1 mark: space-duty-cycle ratio. Ratios with greater periods of non-transmittance can be obtained by mounting two disks of the same type at the same time, with slight differences in alignment.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×