Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 3 Products in Family

Ring Light with Potentiometer - Green

Stock #64-945 Clearance
×
$495.00
Qty 1
$495.00
Color:
Green
Wavelength (nm):
530.00
Illumination Mode:
Strobed or Constant
Working Distance (mm):
150 to >2000
Operating Current (mA):
350.00
Operating Voltage (V):
24 DC
Intensity Control Option:
Yes
Operating Temperature (°C):
0 to +50
Operating Humidity:
Up to 90%
LED Lifetime (hours):
50000.00
Construction:
Anodized Aluminum
Enclosure Rating:
IP50 (if using both 1/4-20 mounting holes on area light)
Geometry:
Ring Light
Type of Illumination:
LED Illuminator
RoHS:

Product Description

Power supply and cabling (sold separately) are required for operation.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×