See all 2 Products in Family

Replacement Light Handle (Batteries Included)

Standard Illuminated FiberScope, #53-662

Standard Illuminated FiberScope, #53-662 Standard Flexible FiberScope, #53-134 #86-898
×
Stock #53-668 Clearance
×
- +
$79.95
Qty 1+
$79.95
Volume Pricing
Request Quote
Get Product Downloads

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Resolution, 6000 Element Bundle
  • Large Focusing Range
  • Semi-Rigid Flexible Sheathing
  • Illuminated and Non-illuminated Versions

Fiber optic technology is put to good use in this instrument for inspecting hard-to-reach areas. Semi-rigid sheathed 0.5mm diameter glass fiber imaging bundle enables scope to bend around obstacles while maintaining shape. Imaging through the bundle occurs because fibers are aligned coherently-both ends retain position exactly relative to each other. Incorporates thousands of tightly packed fibers, but bends repeatedly to 3" radius without damage. Plus, 25X eyepiece offers near-infinite focusing range and wide angle image. Both scopes can work with C-Mount Video Coupler. Illuminated version has disposable light source handle (batteries included) and light guide adapter for use with ¼" diameter fiber bundles (0.312" end-tip dia.) and illuminators. Accepts right angle viewing attachment, listed in matrix.

×