eo_logo
  • Country/Region
  • cart   
 
See all 42 Products in Family

Power Supply for 15mW - 22.5mW HeNe Laser

Power Supply for HeNe Laser

Power Supply for HeNe Laser

Stock #11-391-RCD-05P Recertified
×
$680.00
×
Qty 1+
$680.00
Volume Pricing
Request Quote
Compatible Laser Stock Number:
Compatible Laser Models:
Model Number:
SL93 Series
Type:
Benchtop
Output Voltage (V):
3800
Output Current (mA):
6.5
Input Voltage (V):
100/110/220 (AC)
Output Power (W):
24.7
Connector:
High Voltage Alden Connector
Features:
Turn Key, CDRH Delay (3-5 seconds)
Dimensions (inches):
9.00 x 5.50 x 2.38
Input Current (A):
0.60/0.30

Regulatory Compliance

RoHS:

Product Family Description

  • Power Options from 0.5 - 22.5mW
  • Improved Stability
  • Ideal for Interferometry and Metrology Applications
  • Random or Linear Polarization Options

Lumentum High Performance Helium-Neon Lasers feature a patented close-cathode design that provides improved thermal stability and power stability, along with a patented field concentrator design that enables fast turn-on. Additionally, these Lumentum HeNe lasers feature precisely aligned cylindrical housings, with cylindrical laser heads, in addition to electrical interconnect systems to simplify system integration. Lumentum High Performance Helium-Neon Lasers’ rugged design is ideal for even the most demanding applications.

Note: These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993. Lumentum was previously known as JDSU.

Technical Information

Beam Expander Mounting Configurations

Click on an item below to be brought to that item's product page.

×