eo_logo
  • Country/Region
  • cart   
 
See all 81 Products in Family

PixeLINK PL-D725MU-T, 1" 5.3MP, C-Mount USB 3.0 Monochrome Camera

PixeLINK® USB 3.0 Cameras (Full Housing)

PixeLINK® USB 3.0 Cameras (Full Housing)

PixeLINK® USB 3.0 Cameras (Full Housing)
×
PixeLINK® USB 3.0 Cameras (Full Housing)
PixeLINK® USB 3.0 Cameras (Full Housing)
Stock #89-390
$1,575.00 Similar Cameras
×
Qty 1-2
$1,575.00
Qty 3+
$1,496.25
Volume Pricing
Request Quote
Note: This item requires accessories for use |  Learn More
Mounting Threads:
¼-20 with Tripod Mount Adapter #89-408
Image Buffer:
Not Specified
Video Output:
USB 3.0
Manufacturer:
Pixelink
Camera Family:
PL-D
Model Number:
PL-D725MU-T
Type:
Monochrome Camera
Imaging Sensor:
ON Semi VITA 5000
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1"
Resolution (MegaPixels):
5.30
Pixels (H x V):
2,592 x 2,048
Pixel Size, H x V (μm):
4.8 x 4.8
Sensing Area, H x V (mm):
12.44 x 9.83
Frame Rate (fps):
75.00
Pixel Depth:
8/10 bit
Exposure Time:
1μs - 4.33s
Connector:
USB 3.0, Micro-B
Power Supply:
Power over USB
Power Consumption (W):
Not Specified
GPIOs:
1 opto-isolated trigger input, 1 opto-isolated output, 2 non-isolated outputs, 1 non-isolated input
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
55 x 38.5 x 27 (excludes connectors and lens mount)
Weight (g):
89
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Side Panel
Dynamic Range (dB):
53
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85
GPIO Connector Type:
8-pin Hirose (HR25)
Machine Vision Standard:
USB3 Vision v1.0

Regulatory Compliance

Reach 174:
RoHS:

Product Family Description

  • Resolutions Up to 20MP
  • Sensor Sizes from 1/2.5" to 1.1"
  • Right Angle Housing and Board Level Configurations Available

PixeLINK® USB 3.0 Cameras are high resolution and high speed solutions to applications ranging from biometrics to surveillance. PixeLINK® USB 3.0 Cameras feature resolutions of up to 20MP, frame rates of up to 170fps, and USB 3.0 compatibility for power and high data throughput. The right angle housing configurations also feature a GPIO to enable triggering to ease system integration. These USB 3.0 cameras are also compatible with sensor sizes ranging from 1/2.5" to 1.1" and are ideal for inspecting weld and PCB and flat panel displays.

×