• Country/Region
  •   
 
See all 82 Products in Family

PixeLINK PL-D721CU-T, 1/2" 1.3MP, C-Mount USB 3.0 Color Camera

PixeLINK® USB 3.0 Cameras (Full Housing)

PixeLINK® USB 3.0 Cameras (Full Housing)

Stock #89-379
$995.00
Qty 1
$995.00
Volume Pricing
Request a Quote
Note: This item requires accessories for use | Learn More
Model Number:
PL-D721CU-T
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
1.30
Pixels (H x V):
1,280 x 1,024
Type:
Color Camera
Camera Family:
PL-D
Dimensions (mm):
38.50 x 55 x 30.60
Exposure Control:
Freely Programmable
Frame Rate (fps):
150
Imaging Device:
ON Semi VITA 1300
Input/Output Options:
1 input, 2 outputs, VBUS
Manufacturer:
PixeLINK®
Mount:
C-Mount
Operating System:
Software Driver: Windows 32 and 64 bit
Operating Temperature (°C):
0 to +50
Pixel Size, H x V (μm):
4.8 x 4.8
Power Requirement:
Via USB 3.0 interface
Housing Type:
Full
Type of Sensor:
Progressive Scan CMOS
Video Output:
USB 3.0
Interface Port Orientation:
Side Panel

Regulatory Compliance

Reach 174:
RoHS:

Product Family Description

  • Resolutions Up to 20MP
  • Sensor Sizes from 1/2.5" to 1.1"
  • Right Angle Housing and Board Level Configurations Available

PixeLINK® USB 3.0 Cameras are high resolution and high speed solutions to applications ranging from biometrics to surveillance. PixeLINK® USB 3.0 Cameras feature resolutions of up to 20MP, frame rates of up to 170fps, and USB 3.0 compatibility for power and high data throughput. The right angle housing configurations also feature a GPIO to enable triggering to ease system integration. These USB 3.0 cameras are also compatible with sensor sizes ranging from 1/2.5" to 1.1" and are ideal for inspecting weld and PCB and flat panel displays.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×