Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
 
See all 9 Products in Family

PL-B776 3.0MegaPixel GigE CMOS Color Camera

Right Angle

Right Angle

Stock #63-014
$1,495.00
Qty 1
$1,495.00
Volume Pricing
Request a Quote
Note: This item requires accessories for use | Learn More
Model Number:
PL-B776
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
3.0
Pixels (H x V):
2,048 x 1,536
Type:
Color Camera
Camera Control:
Via Software
Camera Family:
PL-B
Dimensions (mm):
50 x 41 x 102 (Straight Type)
Electronic Shutter:
0.1 ms - 2 s
Frame Rate (fps):
12.00
Imaging Device:
ON Semi MT9T001
Manufacturer:
PixeLINK®
Mount:
C-Mount
Mounting Threads:
Via ¼-20 Mounting Adapter #58-190 (Not Included)
Operating Temperature (°C):
0 to +50
Pixel Depth:
8/10 bit
Pixel Size, H x V (μm):
3.2 x 3.2
Power Requirement:
GigE Power Supply
Sensing Area, H x V (mm):
6.6 x 4.9
Shock Rating:
50.00
Signal to Noise S/N Ratio (dB):
>60
Synchronization:
External or Via Software
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Vibration Rating:
300 G & 20 G (10 Hz - 2 KHz)
Video Output:
GigE
Weight (g):
190.00

Regulatory Compliance

Reach 174:
RoHS:

Product Family Description

  • 0.3 to 6.6 MegaPixel Color/Monochrome CMOS Arrays
  • External Trigger and General-Purpose Output Controls
  • GigE Interface, GenICam Compliant
  • FireWire.a and USB2.0 Versions Also Available

The PixeLINK® GigE cameras offer an exceptional price-to-performance ratio for machine vision applications. With a variety of sensor options, these cameras are ideal for a variety of demanding applications. All cameras are compatible with Linux and LabVIEW™. A rich function set, including external trigger, global shutter control, ROI sub-sampling, and dynamic range control, is fully controllable via software, allowing for quick "out of the box" operation.

Application and driver software can be downloaded for free at www.edmundoptics.com/pixelink-software/.

Developer's Software #58-179, Trigger Accessories, Mounting Adapter #58-190, GigE Cable, and GigE Power Supply #63-236 must be ordered separately.

GigE Board Level Cameras

PixeLINK® offers each series of cameras in board level versions with the same specifications and performance in an OEM-type package. These board level cameras are designed for easy adaptability into many machine vision applications. Advanced hardware triggering and camera control can be utilized through the header included on the camera body. The camera is offered individually without housing or software and is only suggested for individuals familiar with integrating OEM electronics.

Developer's Software #58-179

The PixeLINK® SDK contains a full Application Programming Interface, along with a sample application with full source code, LabVIEW™ wrappers and full documentation. The SDK is compatible with Visual Basic, Visual C and Visual C++ on Windows™ 2000, XP and Vista (32-bit) platforms. With the SDK, developers can integrate PixeLINK® cameras into their custom applications with ease. The API is based on an object-oriented model where the camera contains all the information about its capabilities and functions. A small set of API functions can be used to determine and control the feature set supported by the camera. Integration is simple and fast. The SDK includes the PixeLINK® Developer’s Application, a sample application that controls all the camera functions and demonstrates camera performance. The Developer’s Application provides integrators with examples of how a PixeLINK® camera can be integrated into a complex application. As well as full source code for the application, the Developer’s Application also provides an API function call log that shows the sequence of API calls used and the parameter values any time a control on the GUI is accessed.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×