Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • Select Country
  •   
 
See all 7 Products in Family

Nanopositioning Piezo Actuator (Recertified 05-P)

Nanopositioning Piezo Actuator, #85-008

Nanopositioning Piezo Actuator, #85-008

Stock #85-008-RCD-05P Recertified
×
$1,596.00
Qty 1
$1,596.00
Volume Pricing
Request a Quote
Type of Drive:
Ultrasonic Motor
Type:
For Microscope Objectives
Power Supply:
Controller with EO-Drive and 16-bit USB Open Loop
Mounting Threads:
Sold Separately
Optical Path Difference (mm):
12.7
Range of Motion (μm):
100
Resolution (nm):
1.5
Runout, θx (μrad):
6
Runout, θy (μrad):
10
Stiffness (N/μm):
1
Construction:
Aluminum and Brass Body
Frequency (Hz):
500
Frequency Stability (%):
±20
Load Capacity (g):
300

Regulatory Compliance

RoHS:

Product Family Description

  • 100μm Range of Motion
  • 1.5nm High Resolution Positioning
  • Interchangeable Quick Mount Adapters

The Microscope Objective Nanopositioning System is a piezo driven, flexure guided, nanopositioning focusing element system. Combining 100μm of travel with low off-axis motion, the nanopositioning piezo actuator ensures stable microscope images throughout the entire range of motion. RMS, M25, and M26 quick mount adapters set thread directly into the microscope turret and provide a stable mounting surface for the nanopositioning actuator.

Note: Nanopositioning piezo actuator (required), USB controller (required), and quick mount adapters (at least one required) are sold separately.

The EO-Drive controller connects directly to any USB port on a Windows® (XP, Vista, Windows 7) compatible computer, and provides high resolution, 16-bit control of the lens motion. Software drivers, LabVIEW™ examples, and a LabVIEW™ tutorial are included. LabVIEW™ examples are open source, and can be used as a starting point in LabVIEW™ routines written for specialized imaging applications.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×