• Country/Region
  •   
 
See all 35 Products in Family

Mounted M58 x 0.75 Threaded - Daylight Blue Filter

Stock #54-783
$49.50
Qty 1-9
$49.50
Qty 10
$44.50
Volume Pricing
Request a Quote
Substrate:
Colored Glass
Thickness of Compatible Optics (mm):
2.5
Surface Quality:
80-50
Mounting Threads:
M58 x 0.75
Type:
Mounted Imaging Filter
Glass/Filter Number:
LB-120
Color:
Daylight Blue
Cut-On Wavelength (nm):
340.00
Cut-Off Wavelength (nm):
465.00
Wavelength Range (nm):
400 - 700
Substrate Thickness (mm):
2.5
Mount Diameter (mm):
60 +0/-0.2
Mount Thickness (mm):
4.9 ±0.1
Mount Thickness Including Threads (mm):
7.1
Index of Refraction nd:
1.51

Regulatory Compliance

RoHS:

Product Family Description

  • Improve Contrast
  • Isolate Spectral Regions/Colors
  • Precision Colored Glass

Ideal for machine vision, color filters are best used with black and white cameras to yield increased contrast and resolution. Utilizing the principal "Like Colors Lighten Like Colors" will maximize results. These colored glass filters provide wide fields of view unobtainable with angle-sensitive filters. Daylight Blue filters increase color temperature from 3300K to 5500K (daylight). Color camera settings (Red/Blue gain level and AWC) yield further optimization when used in conjunction with lamp selection (quartz-halogen and fluorescent).

All filters can be threaded together via identical male and female threads on each mount. Color filters can also be used in conjunction with mounted UV filters to block unwanted ultraviolet light and protect the filters in extreme environments.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×