Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 17 Products in Family

TECHSPEC M62 x 0.75 Filter Adapter for 12mm Lens

M62 x 0.75 Filter Adapter for 12mm Lens, #34-236

M62 x 0.75 Filter Adapter for 12mm Lens, #34-236

Stock #34-236
$30.00
Qty 1
$30.00
Volume Pricing
Request a Quote
Optimized Working Distance (mm):
400 - 2000
Type:
Lens Accessory

Regulatory Compliance

RoHS:

Product Family Description

  • High Performance (HP) Design
  • Up to 9 MegaPixel Resolution Across the Field
  • Ruggedized Housing Ideal for Factory Automation

Our TECHSPEC® HP Series Fixed Focal Length Lenses are designed for the harsh demands of factory automation and inspection applications. Our 2/3” lenses are perfect for use on high end sensors that require 145 lp/mm resolution. For larger sensors, the 12mm, 16mm, 25mm, and 35mm lenses are compatible with up to 1” sensor formats, while the 50mm lens is compatible with up to 4/3” sensor formats. All HP Series lenses feature locking focus and iris rings with recessed set screws to prevent unwanted adjustments, and a front filter thread for integrating standard optical filters for increased versatility. Having been designed with the highest level of machine vision performance in mind, these lenses offer an attractive price-to-performance ratio and are available in multiple focal lengths and sensor sizes.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×