Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 2 Products in Family

Lux Meter (0 - 200,000 Lux)

Stock #38-423
$210.00
Qty 1
$210.00
Range:
0 - 200,000 Lux
Power Supply:
9V Battery (Not included)
Resolution (Lux):
1 from 0 - 2000
10 from 2000 - 20000
100 from 20000 - 200000
Operating Lifetime (hours):
150.00
Display Accuracy (%):
±2, ±1 Digit
Operating Humidity:
<80% Relative Humidity
Operating Temperature (°C):
0 to +50
Sampling Time (seconds):
0.3
RoHS:

Product Family Description

  • 0 to 200,000 Lux / 0 to 20,000 FC

Our widest range dual mode meter features auto range step switchover, auto zero adjust, one-touch data hold function, silicon photo sensor, auto low-power alarm, sealed membrane keyboard, and signal output for optional system expansion. Includes vinyl case and instructions. Dimensions: 5.9" L x 3.1" W x 1.1" T; Weight: 8.0 oz.

Technical Information

 
Lux/FC Conversion Auto counting conversion
Display 3-½ digital LCD display / multi-function
Output 0 to 2V DC, 1mV / digital;
Impedance: 600 ohms;
3.5 Diameter phone output terminal for connection with recorder, controller, CPU converter.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×