Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
 
See all 22 Products in Family

InGaAs(1200-2500nm), 1.0mm, TE Cooled, Photodiode Module

Photodiode Receiver Module

Photodiode Receiver Module

Stock #59-724
$1,050.00
Qty 1
$1,050.00
Volume Pricing
Request a Quote
Note: This item requires accessories for use | Learn More
Type:
InGaAs
Frequency (kHz):
DC - 2 Low Gain, DC - 0.5 High Gain
Power Requirement:
±9 V DC to ±15 V DC
Spectral Response (nm):
1200 - 2500
Active Area Diameter (mm):
1.0
Responsivity, High Gain @ Peak (V/W):
1.2 x 106
Responsivity, Low Gain @ Peak (V/W):
1.2 x 105
Voltage Noise, High Gain (V/Hz1/2):
0.3 x 10-9
Voltage Noise, Low Gain (V/Hz1/2):
6 x 10-8

Regulatory Compliance

RoHS:
Not Compliant

Product Family Description

  • Consists of Detector and Pre-Amplifier Electronics
  • Voltage Output Directly Proportional to Input Current
  • Visible, NIR, and UV-Enhanced Detectors Available
  • Power Supply Sold Separately

Our receiver modules simplify electro-optical system integration by combining a detector with dual-gain pre-amplifier circuitry in a compact package. By optimizing both in a single unit, electromagnetic interference is minimized without sacrificing package size or convenience. The built-in pre-amplifier electronics allow direct voltage readout of any UV, visible, or NIR source with an oscilloscope or data acquisition (DAQ) system. Applications include spectroscopy, camera triggering, laboratory experimentation, and industrial OEM integration. UV and VIS detectors are silicon; NIR detectors are InGaAs, PbS or PbSe. PbS and PbSe detectors require a modulated infrared signal for operation. Thermo Electrically Cooled options have improved temperature stability as well as higher signal to noise ratio. Signal is output via BNC connector and operating temperature is 22°C. DB-9 cable for use with power supplies (see below) is included. BNC cable available separately. Responsivity, noise, and bandwidth specifications are given for low / high settings.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×