eo_logo
  • Country/Region
  • cart   
 
See all 18 Products in Family

EO-5012M ½" CMOS Monochrome USB Lite Edition Camera

LE (Lite Edition)

LE (Lite Edition)

Stock #63-850
Qty 1-4
$640.00
Qty 5+
$608.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Mounting Threads:
¼-20 (Integrated into Housing)
Image Buffer:
0MB
Video Output:
USB 2.0
Manufacturer:
EO
Camera Family:
uEye LE
Model Number:
EO-5012M
Type:
Monochrome Camera
Imaging Sensor:
ON Semi MT9P031
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global Start and Rolling
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
5.00
Pixels (H x V):
2,560 x 1,920
Pixel Size, H x V (μm):
2.2 x 2.2
Sensing Area, H x V (mm):
5.6 x 4.2
Frame Rate (fps):
6.00
Pixel Depth:
8 bit
Exposure Time:
75μs - 2.745s
Connector:
USB 2.0, Type Mini-B
Power Supply:
Power over USB
Power Consumption (W):
0.5 - 0.9
GPIOs:
N/A
Synchronization:
Software Trigger
Dimensions (mm):
48.6 x 44 x 25.6 (includes connectors and lens mount)
Weight (g):
33
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Side Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +80
GPIO Connector Type:
None
Machine Vision Standard:
IDS Software Suite

Regulatory Compliance

RoHS 2015:
Reach 211:

Product Family Description

  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface

The EO USB 2.0 cameras are equipped with a host of features to make machine vision easy. Included with each camera is a software interface that allows users to set a specified Area of interest (AOI), gain, exposure time, frame rate, trigger delay and select digital output (flash) delay and duration. Users can set the exposure, gain and white balance to a specified level or allow the camera to adjust these parameters automatically. The camera software allows capturing of still images in JPEG and Bitmap file format or video in AVI format. In addition, the software can perform edge enhancement, image mirroring and image binning, in the vertical and horizontal directions, as well as hot pixel correction. Direct Show (WDM), ActiveX and TWAIN drivers as well as SDK documentation is included.

The LE (Lite Edition) EO USB 2.0 cameras offer an even more compact, economical design in a high impact ABS plastic housing. Each camera features a 41mm x 41mm x 25.4mm housing and weighs only 32g.

Board Level versions also available.

Required USB 2.0 Cable (mini-B to standard-A) (#59-382) Cable not included with camera.

Download Driver and Manuals.

×