• Country/Region
  •   
 
See all 9 Products in Family

EO-5012BL 1/2" CMOS Monochrome USB 2.0 Board Level Camera

EO USB 2.0 Board Level Cameras

EO USB 2.0 Board Level Cameras

Stock #63-851
$650.00
Qty 1
$650.00
Volume Pricing
Request a Quote
Note: This item requires accessories for use | Learn More
Model Number:
EO-5012BL
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
5.00
Pixels (H x V):
2,560 x 1,920
Type:
Monochrome Camera
Connector:
Mini USB 2.0 Cable (#59-382) required
Dimensions (mm):
36 x 36 x 20
Frame Rate (fps):
6.00
Imaging Device:
ON Semi MT9P031
Manufacturer:
EO
Mount:
M12 x 0.5 (S-Mount)
Pixel Depth:
8-bit
Pixel Size, H x V (μm):
2.2 x 2.2
Sensing Area, H x V (mm):
5.6 x 4.2
Synchronization:
Internal or Via Software
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global Start Rolling
Video Output:
USB 2.0
Weight (g):
12.00

Regulatory Compliance

RoHS 2015:
Reach 197:

Product Family Description

  • High Resolution
  • Standard M12 x 0.5 Lens Mount
  • Software SDK Included
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI

These board level cameras utilize popular USB 2.0 technology and are well equipped for use in laboratory or OEM applications. Interchanging lenses from our large selection of micro video products offers tremendous versatility for solving a host of machine vision and inspection applications. Each camera also includes software that allows the user to set a specified Area of interest (AOI), adjust gain, exposure time, frame rate, trigger delay and digital output (flash) delay and duration. The exposure, gain, and white balance can be set to a specified level or the camera can adjust these parameters automatically. The software allows capturing of still images in JPEG and Bitmap file format or video in AVI format. In addition, the software can perform edge enhancement, image mirroring and image binning, in the vertical and horizontal directions, as well as hot pixel correction. Direct Show (WDM), ActiveX and TWAIN drivers, as well as SDK documentation, are included.

Standard, Lite Edition and Harsh Environment versions also available.

Required USB 2.0 Cable (mini-B to standard-A) (#59-382) not included with camera.

Download Driver and Manuals.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×