eo_logo
  • Country/Region
  • cart   
 
See all 57 Products in Family

EO-4010 Monochrome USB 3.0 Camera (Recertified 05-P)

Stock #37-547-RCD-05P Recertified
×
$1,380.00 Similar Cameras
×
Qty 1+
$1,380.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Mounting Threads:
¼-20 with Tripod Mount Adapter #35-088
Image Buffer:
128MB
Video Output:
USB 3.0
Manufacturer:
EO
Camera Family:
uEye CP
Model Number:
EO-4010 / UI-3370
Type:
Monochrome Camera
Imaging Sensor:
CMOSIS CMV4000
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1"
Resolution (MegaPixels):
4.19
Pixels (H x V):
2,048 x 2,048
Pixel Size, H x V (μm):
5.5 x 5.5
Sensing Area, H x V (mm):
11.26 x 11.26
Frame Rate (fps):
80.00
Pixel Depth:
12 bit
Exposure Time:
38μs - 0.5s
Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB
Power Consumption (W):
1.8 - 3.6
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 1 Output Supply Voltage, 1 Ground
Synchronization:
Hardware Trigger (GPIO)
Dimensions (mm):
29 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
52
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60
GPIO Connector Type:
8-pin Hirose (HR25)
Machine Vision Standard:
IDS Software Suite

Regulatory Compliance

RoHS:

Product Family Description

  • Compact 29 x 29 x 29mm Design
  • USB 3.0 Interface for Maximum Data Transfer Speed
  • Lightweight Magnesium Housing
  • PoE Models Also Available

EO USB 3.0 CMOS Machine Vision Cameras are lightweight, compact solutions for a range of machine vision applications. Available in 0.4 – 18.1 MegaPixel options, these cameras utilize USB 3.0 interfaces for maximum data transfer speeds of up to 5Gbits/s. EO USB 3.0 CMOS Machine Vision Cameras feature lockable micro USB 3.0 connectors to ensure durability and consistency.

Note: USB 3.0 cable #86-770 (sold separately) required for operation. Drivers and manuals available for download.

×