• Country/Region
  •   
 
See all 57 Products in Family

EO-1312 Monochrome USB 3.0 Lite Edition Camera (Recertified 05-P)

Stock #89-733-RCD-05P Recertified
×
$460.00
Qty 1
$460.00
Volume Pricing
Request a Quote
Note: This item requires accessories for use | Learn More
Model Number:
EO-1312 LE
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
1.31
Pixels (H x V):
1,280 x 1,024
Type:
Monochrome Camera
Dimensions (mm):
47 x 46 x 28
Frame Rate (fps):
60
Imaging Device:
e2v EV76C560
Manufacturer:
EO
Mount:
C/CS-Mount
Pixel Depth:
10-bit
Pixel Size, H x V (μm):
5.3 x 5.3
Sensing Area, H x V (mm):
6.79 x 5.43
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Video Output:
USB 3.0
Weight (g):
41
Item Number:
UI-3240

Regulatory Compliance

RoHS:

Product Description

USB 3.0 cable #86-770 (sold separately) required for operation. Drivers and manuals available for download.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×