eo_logo
  • Country/Region
  • cart   
 
See all 64 Products in Family

Basler Ace acA4096-30uc USB 3.0 Color Camera (Recertified 05-P)

Back of Camera

1/4-20 Mounting Adapter, #88-517

5m USB 3.0 Locking Cable, #88-515

10m GPIO & Power Cable, #88-516

Basler ace USB 3.0 Cameras, 35.8 x 40 x 30mm

Stock #37-218-RCD-05P Recertified
×
$1,580.00 Similar Cameras
×
Qty 1+
$1,580.00
Volume Pricing
Request Quote
Mounting Threads:
¼-20 with Tripod Mount Adapter #12-611
Image Buffer:
Not Specified
Video Output:
USB 3.0
Manufacturer:
Basler
Camera Family:
ace
Model Number:
acA4096-30uc
Type:
Color Camera
Imaging Sensor:
Sony IMX267
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1"
Resolution (MegaPixels):
9.00
Pixels (H x V):
4,096 x 2,168
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
14.13 x 7.48
Frame Rate (fps):
32.00
Pixel Depth:
10/12 bit
Exposure Time:
Programmable via camera API, hardware trigger
Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB
Power Consumption (W):
3
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Dimensions (mm):
35.8 x 40 x 30 (excludes connectors and lens mount)
Weight (g):
80
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
USB3 Vision v1.0

Regulatory Compliance

RoHS 2015:
REACH 201:

Product Family Description

  • High Speed USB 3.0 Interface
  • Ultra-Small Form Factor
  • Fully USB3 Vision Compliant

Basler ace USB 3.0 Cameras are an ideal choice for analog camera users looking to upgrade to digital, or for FireWire or USB 2.0 users looking for faster data transfer rates. Basler ace USB 3.0 Cameras are fully USB3 Vision compliant and feature a small, 29 x 29mm form factor that makes them easy drop-in replacements for many analog, FireWire, or USB 2.0 cameras. Additionally, these USB 3.0 cameras feature screw-locking USB 3.0 ports for increased ruggedness in demanding applications, such as factory floor use. All cameras include the Basler Pylon SDK software and driver.

×