eo_logo
  • Country/Region
  • cart   
 
See all 72 Products in Family

Basler ace acA4096-11gc Color GigE Camera (Recertified 05-P)

Basler ace GigE Cameras

Basler ace GigE Cameras, 50 x 40 x 30mm

Stock #37-210-RCD-05P Recertified
×
$1,356.00
Qty 1+
$1,356.00
Volume Pricing
Request Quote
Mounting Threads:
¼-20 with Tripod Mount Adapter #17-711
Image Buffer:
Not Specified
Video Output:
GigE (PoE)
Manufacturer:
Basler
Camera Family:
ace
Model Number:
acA4096-11gc
Type:
Color Camera
Imaging Sensor:
Sony IMX267
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1"
Resolution (MegaPixels):
9.00
Pixels (H x V):
4,096 x 2,160
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
14.13 x 7.45
Frame Rate (fps):
12.00
Pixel Depth:
10/12 bit
Exposure Time:
Programmable via camera API, hardware trigger
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power over Ethernet (PoE) or via GPIO with #68-466
Power Consumption (W):
2.7 (12VDC External Power Supply)
3.2 (PoE)
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 1 general purpose I/O (GPIO) line
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Dimensions (mm):
50 x 40 x 30 (excludes connectors and lens mount)
Weight (g):
90
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision, GenICam

Regulatory Compliance

RoHS 2015:
REACH 201:

Product Family Description

  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

An ideal upgrade for analog camera users, the Basler ace GigE Camera is an economical Gigabit Ethernet camera. With a small form factor matching that of many analog cameras (29 x 29mm), the ace can be a drop in replacement to an existing analog system, or a great choice with which to start a new project. Optionally able to use Power Over Ethernet (PoE) (2 GigE cables required), the Basler ace cameras can have long cable lengths, and are the optimal choice for use on a factory floor. All cameras include the industry proven Basler Pylon SDK Software and Driver.

×