See all 65 Products in Family

Basler ace acA1920-40gc Color GigE Camera (Recertified 05-P)

Basler ace GigE Cameras

Basler ace GigE Cameras

Basler ace GigE Cameras
×
Stock #33-989-RCD-05P Recertified
×
Similar Cameras
×
- +
$440.00
Qty 1+
$440.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Connector:
GigE, RJ45 with Screw Locks
Frame Rate (fps):
42.0000000000
Imaging Sensor:
Sony IMX249
Model Number:
acA1920-40gc
Mount:
C-Mount
Operating Temperature (°C):
0 to +50
Pixel Size, H x V (μm):
5.86 x 5.86
Pixels (H x V):
1,920 x 1,200
Sensing Area, H x V (mm):
11.25 x 7.03
Dimensions (mm):
42 x 29 x 29 (excludes connectors and lens mount)
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-517
Type:
Color Camera
Weight (g):
90
Power Consumption (W):
2.8 (12VDC External Power Supply)
3.0 (PoE)
Power Supply:
Power Supply Required and Sold Separately:
USA: #68-466
Europe: #68-466
Japan: #68-466
Korea: #68-466
China: #68-466
Pixel Depth:
10/12 bit
Type of Shutter:
Global
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Video Output:
GigE (PoE)
Storage Temperature (°C):
-20 to +80
Type of Sensor:
Progressive Scan CMOS
Exposure Time:
Freely Programmable
Camera Sensor Format:
1/1.2"
Operating System:
Software Driver: Windows, Linux - 32 and 64 bit
Dynamic Range (dB):
Not Specified
Housing:
Full
Resolution (MegaPixels):
2.3000000000
Camera Family:
ace
Manufacturer:
Basler
Interface Port Orientation:
Back Panel
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 1 general purpose I/O (GPIO) line
Camera Interface:
GigE
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Family Description

  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

An ideal upgrade for analog camera users, the Basler ace GigE Camera is an economical Gigabit Ethernet camera. With a small form factor matching that of many analog cameras (29 x 29mm), the ace can be a drop in replacement to an existing analog system, or a great choice with which to start a new project. Optionally able to use Power Over Ethernet (PoE) (2 GigE cables required), the Basler ace cameras can have long cable lengths, and are the optimal choice for use on a factory floor. All cameras include the industry proven Basler Pylon SDK Software and Driver.

×