eo_logo
  • Country/Region
  • cart   
 
See all 15 Products in Family

Argon Spectrum Tube

×
Stock #60-909
$59.00
Qty 1-2
$59.00
Qty 3+
$56.64
Volume Pricing
Request Quote
Active Area (mm):
100.00

Regulatory Compliance

RoHS:

Product Family Description

  • Provide Optimal Intensity and Line Resolution
  • Various Gases Available
  • Ideal for Spectroscopic Applications

Our research-grade gas tube and power supply combination is specifically designed to give optimum intensity and line resolution. Spectrum tube assemblies are commonly used in a variety of spectroscopic applications, ranging from observation to scientific use. When observed through a spectroscope, the emission lines corresponding to the energy transition levels of the gaseous atoms or molecules will appear as distinct components. The spectral output for each tube type can be found in common references such as the Handbook of Chemistry and Physics (CRC Press). Spectrum tube assemblies consist of a power supply and interchangeable spectrum tube(s). Power supply (5,000V 10mA max) is 3" L x 4.5" W x 14.5" H and has an on/off switch and 6ft. cord.

Note: Spectrum tubes and power supplies sold separately.

×