eo_logo
  • Country/Region
  • cart   
 
See all 24 Products in Family

Allied Vision Guppy Pro F-031 ¼" CCD Monochrome (Recertified 05-P)

Stock #68-563-RCD-05P Recertified
×
$500.00
Qty 1+
$500.00
Volume Pricing
Request Quote
Mounting Threads:
¼-20 with Tripod Mount Adapter #68-585
Image Buffer:
64MB
Video Output:
FireWire.b
Manufacturer:
Allied Vision
Camera Family:
Guppy Pro
Model Number:
F-031
Type:
Monochrome Camera
Imaging Device:
Sony ICX618
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Camera Sensor Format:
1/4"
Resolution (MegaPixels):
0.30
Pixels (H x V):
656 x 494
Pixel Size, H x V (μm):
5.6 x 5.6
Sensing Area, H x V (mm):
3.6 x 2.8
Frame Rate (fps):
123.00
Pixel Depth:
12 bit
Exposure Time:
Via Software
Connector:
FireWire, IEEE 1394b
Power Supply:
Power over FireWire or via GPIO with #15-281 and #15-280 or #15-279
Power Consumption (W):
<3.5 (12VDC External Power Supply)
GPIOs:
1 configurable opto-coupled input, 3 configurable opto-coupled outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
29 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
70
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
+5 to +45
Storage Temperature (°C):
-10 to +70
GPIO Connector Type:
12-pin Hirose (HR10)
Machine Vision Standard:
IIDC Standard v1.31

Regulatory Compliance

RoHS:

Product Family Description

  • Small Form Factor
  • FireWire.b Interface
  • Low Cost
  • Up to 120fps

Allied Vision's Guppy Pro line of cameras bring high quality imaging at a low price point. Perfect for any number of applications from factory automation to benchtop microscopy. Perfect upgrades for an analog camera system, these cameras come in sensor formats from ¼" to ½" and feature 64MB of onboard memory. Basic firewire cable included as well as driver and SDK.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram Edmund Optics Tick Tock

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×