• Country/Region
  •   
 
See all 16 Products in Family

90° Apex Angle, 25.4mm Dia, NIR I Coated Axicon

Plano-Convex (PCX) Axicons

Plano-Convex (PCX) Axicons

Stock #83-806
$545.00
Qty 1-10
$545.00
Qty 11
$490.50
Volume Pricing
Request a Quote
Coating:
NIR I (600-1100nm)
Diameter (mm):
25.40 +0.00/-0.15
Edge Thickness ET (mm):
3.5
Substrate:
Surface Quality:
40-20
Type:
Axicon, Plano-Convex
Clear Aperture (%):
>90
Coating Specification:
Surface 1 & 2: Ravg ≤0.8% @ 600 - 1100nm
Wavelength Range (nm):
600 - 1100
Focal Length Specification Wavelength (nm):
632.8
Note:
Coating on Both Surfaces

Regulatory Compliance

RoHS 2015:
Reach 209:

Product Family Description

Plano-Convex (PCX) Ring Grade Axicons are used in generating ring profile laser beams and are available in several different Apex Angles from 90° to 160°. They feature controlled apex angle tolerances that create precise ring profiles. Plano-Convex (PCX) Ring Grade Axicons utilize a precision fused silica substrate and can be purchased with a broadband anti-reflection coating or as uncoated substrates. For axicons used to create diffraction-free Bessel Beams, Plano-Convex (PCX) Bessel Grade Axicons are available.

Note: For more information on axicons, please review our application note: An In-Depth Look at Axicons.

The ring thickness (t) is easily defined by taking ½ of the beam diameter (db):

The diameter of the ring (dr) is defined using the length from lens output to image (L), the index of refraction of the lens material (n), and the angle (a) and can be approximated as follows:

For optimum performance, we recommend using Plano-Convex (PCX) Axicons in conjunction with one of our beam expanders in order to ensure a beam diameter of at least 50% of the clear aperture.

Laser Optics

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×