Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 19 Products in Family

694nm CWL, 10nm FWHM, 11.8mm Unmounted Diameter

Stock #43-090 Clearance
×
$25.00
Qty 1
$25.00
Diameter (mm):
11.80 ±0.15
Center Wavelength CWL (nm):
694.00
Center Wavelength CWL Tolerance (nm):
±2
Full Width-Half Max FWHM (nm):
10.00
Full Width-Half Max FWHM Tolerance (nm):
±2
Minimum Transmission (%):
≥50
Blocking Wavelength Range (nm):
200 - 1200
Optical Density OD:
≥3.0
Clear Aperture CA (mm):
>9.2
Surface Quality:
80-50
Angle Sensitivity:
Intended for Collimated Input
Coating:
Traditional Coated
Operating Temperature (°C):
-50 to +75
Thickness (mm):
4.60
Thickness Tolerance (mm):
±0.5
Type:
Bandpass Filter
Typical Applications:
Cu laser line

Regulatory Compliance

RoHS:

Product Description

Interference filters will function with either side facing the source. We recommend, however, orienting the “mirror-like” side toward the source to minimize any thermal effects. If the source overfills the actual filter area, beam vignetting may be necessary.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×