Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
See all 8 Products in Family

62mm Dia. x 46mm, DCX Aspheric Condenser Lens, Grade 1

Stock #40-339 Clearance
×
$12.50
Qty 1-1
$12.50
Qty 2
$8.75
Diameter (mm):
62.00
Effective Focal Length EFL (mm):
46.00
f/#:
0.74
Numerical Aperture NA:
0.68
RoHS:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Condenser lenses concentrate light into a projected beam. Used in projectors, enlargers, spotlights, and photo cell systems, they are usually mounted in pairs so that their convex surfaces are nearly in contact.

Experimental Quality Condenser Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×