eo_logo
  • Country/Region
  • cart   
 
See all 3 Products in Family

5mm Scale/100 Div, 2X Mag., 21mm Dia. Eyepiece Reticle

Stock #54-246 Clearance
×
$170.00
Qty 1-4
$170.00
Qty 5
$153.00
Volume Pricing
Request Quote
Diameter (mm):
21.00 +0.0/-0.1
Magnification:
2X
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.1
Overall Accuracy (μm):
±2
Line Width (μm):
12 - 15
Centering (mm):
0.1

Regulatory Compliance

RoHS 2015:
Reach 209:

Product Description

At powers other than specified, a conversion factor must be used.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram Edmund Optics Tick Tock

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×