Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 10 Products in Family

5m Cable for Linear Array

#65-013

#65-013

Stock #65-008
$40.00
Qty 1
$40.00
Volume Pricing
Request a Quote
Length (m):
5.00
Type of Illumination:
Accessory

Regulatory Compliance

RoHS:

Product Family Description

  • Mounts to Standard 35mm DIN Rails
  • Universal AC Input, 24V DC Output
  • Includes Performance Indicators

Power supply and cables for Banner Industrial LED Area Lights, LED Ring Lights, LED Linear Arrays, and Adjustable LED Spot Lights. Power supply features indicators for under- and over-voltage, short circuit and over-current.

Note: #65-013 Power Supply has a universal AC input. However, no cabling is provided due to the multitude of configuration options.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×