Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 123 Products in Family

TECHSPEC 575nm 25mm Diameter, OD 2 Longpass Filter

Stock #64-627
$125.00
×
Qty 1-5
$125.00
Qty 6
$112.50
Volume Pricing
Request a Quote
Diameter (mm):
25.00 +0.00/-0.20
Cut-On Wavelength (nm):
575
Rejection Wavelength (nm):
440 - 540
Transmission Wavelength (nm):
600 - 2000
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.1
Wavelength Range (nm):
440 - 2000
Angle of Incidence (°):
0
Coating:
Traditional Coated
Substrate:
UV Grade Fused Silica
Optical Density OD:
≥2.0
Surface Quality:
40-20
Transmission (%):
>85
Type:
Longpass Filter
Clear Aperture (%):
80
Transmitted Wavefront, P-V:
λ/4
Cut-On Tolerance (%):
±2
Slope Factor (%):
3.00
Coating Specification:
Surface 1: Multi-Layer Dielectric
Surface 2: MgF2

Regulatory Compliance

RoHS:

Product Family Description

  • Sharp Cut-On Wavelength
  • High Rejection/Transmission Efficiency
  • Precision Fused Silica Substrate

Our TECHSPEC® OD 2 Longpass filters are designed to have a sharp transition from reflection to transmission, making them ideal for various applications. Available in a variety of cut-on wavelengths, these filters are designed for fluorescence and order sorting applications. Eliminate stray light by creating custom bandpass filters when combined with our TECHSPEC® OD 2 Shortpass Filters. A single layer AR coating on the back surface enhances the overall efficiency of each filter.

Our OD 2 longpass filters are available in a number of kit configurations. Visible filter kits are available in 25nm increments (featuring 14 filters) or 50nm increments (featuring 7 filters). NIR Kits are available in 50nm increments (featuring 8 filters). All filter kits are available in 12.5, 25, and 50mm diameters.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×