eo_logo
  • Country/Region
  • cart   
 
See all 1 Products in Family

50mm Travel Zaber Vacuum-Grade Motorized Linear Stage

×
Stock #89-371 Clearance
×
$2,821.00 $1,410.50
Qty 1+
$2,821.00 $1,410.50
Volume Pricing
Request Quote
Type of Movement:
Linear (X)
Guide System:
Crossed Roller Bearing
Type of Drive:
Stepping Motor
Type of Motor:
2-Phase Stepper
Type:
Metric
Stage Size (mm):
65.9 x 159.4
Travel (mm):
50
Speed (mm/s):
0.00022 to 8
Resolution (μm):
0.047625
Accuracy (μm):
20 (Unidirectional)
Repeatability (μm):
<3
Backlash (μm):
<12
Vacuum Compatibility:
10-3 Torr
Manual Control:
None
Current (mA):
500
Operating Temperature (°C):
0 to 50
Thrust (N):
40 (Peak)
25 (Maximum Continuous)
Load Capacity (kg):
10
Weight (kg):
0.32

Regulatory Compliance

RoHS:

Product Family Description

  • Daisy Chain With Other Vacuum-Grade Devices Inside Vacuum Chamber
  • Built-In Controller Minimizes Integration Time
  • Vacuum Compatible to 10-3 torr

Zaber™ Vacuum-Grade Motorized Linear Stages are compact solutions for applications operating within a vacuum chamber. Zaber™ Vacuum-Grade Motorized Linear Stages are compatible with NASA TML and CVCM requirements and have been designed for low outgassing. These linear translation stages can be daisy chained with other vacuum-grade devices within the vacuum chamber, supporting up to 254 units using a single feedthrough to reduce wire clutter and ease system access. Additionally, these stages can be mounted in XYZ configurations and are delivered within specialty device packing.

×