Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 218 Products in Family

TECHSPEC 50.8mm Dia. 266nm DWL Nd:YAG High Power Laser Line Mirror

Stock #33-068 Clearance
×
$239.00
×
Qty 1
$239.00
Volume Pricing
Request a Quote
Design Wavelength DWL (nm):
266
Wavelength Range (nm):
257 - 273
Diameter (mm):
50.80 +0.0/-0.1
Angle of Incidence (°):
45
Reflection at DWL (%):
98
Damage Threshold, Pulsed:
3 J/cm2 @ 20ns
Damage Threshold, CW:
1 MW/cm2
Thickness (mm):
9.53
Thickness Tolerance (mm):
±0.20
Substrate:
Fused Silica
Style:
Nd:YAG
Type:
Laser Mirror
Coating Specification:
Rsabs > 98.0% @ 266nm
Rpabs > 98.0% @ 266nm
Ravg > 98.0% @ 257 - 273nm
Surface Flatness:
λ/10
Back Surface:
Commercial Polish
Clear Aperture (%):
80
Coating:
Laser Mirror (257-273nm)
Durability:
MIL-C-675C
Parallelism (arcmin):
3
Surface Quality:
10-5

Regulatory Compliance

RoHS:

Product Family Description

  • High Laser Damage Thresholds Up to 6 J/cm2 @ 355nm, 20ns
  • >99.98% Reflectivity at 1064nm
  • UV Fused Silica Substrates for Excellent Thermal and Temporal Stability
  • Low Absorption Ion Beam Sputtered (IBS) Options Available

TECHSPEC® Laser Line Mirrors offer high reflectance, surface quality, and accuracy required for demanding laser applications with Nd:YAG, Nd:YLF, and Yb:YAG lasers. With a dense reflective coating featuring a high damage threshold specific to the laser type and wavelength, these laser line mirrors are ideal for a range of applications such as those requiring durability and beam steering up to the fourth harmonic at 266nm. TECHSPEC Laser Line Mirrors are available in 0° and 45° AOI options and various harmonic designs. Dual band mirrors are available for reflecting the fundamental and frequency doubled laser lines, or for reflecting the 1064nm fundamental line and its alignment beam.

Note: Please contact us for custom wavelength and AOI options.

Laser Optics

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×