• Country/Region
  •   
 
See all 63 Products in Family
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

506nm, 25.0mm Diameter, Dichroic Filter

TECHSPEC® Fluorescence Dichroic Filters

TECHSPEC® Fluorescence Dichroic Filters

Stock #67-072 Clearance
×
$147.00
×
Qty 1
$147.00
Volume Pricing
Request a Quote
Dimensional Tolerance (mm):
+0.00/-0.10
Diameter (mm):
25.00
Cut-On Wavelength (nm):
506.00
Thickness (mm):
1.05
Thickness Tolerance (mm):
±0.1
Reflection Wavelength (nm):
440 - 500
Transmission Wavelength (nm):
513 - 730
Wavelength Range (nm):
440 - 730
Angle of Incidence (°):
45
Coating:
Hard Coated
Reflection (%):
98.00
Surface Quality:
60-40
Transmission (%):
90.00
Type:
Dichroic Filter
Transmitted Wavefront, RMS:
Angle of Incidence Tolerance (°):
±1.0

Regulatory Compliance

RoHS 2015:
Reach 209:

Product Family Description

Our TECHSPEC® Dichroic Filters (sometimes referred to as dichroic plate beamsplitters or dichroic mirrors) feature broad, flat transmission and reflection ranges with an ultra-steep slope between them. These attributes make them ideal for fluorescence imaging or spectral sorting applications, including DNA sequencing and polymerase chain reaction (PCR) diagnostic instruments. They are a perfect complement to our TECHSPEC® Fluorescence Bandpass Filters. The 25.2 x 35.6mm size will fit into most common Nikon, Zeiss, and Olympus fluorescence microscopes, whereas the other sizes are well suited to benchtop setups or OEM instrumentation requiring beam separation, beam combination, or multi-spectral detection.

Technical Information

Filter Type Transmitted Wavefront (RMS) Surface Quality Surface Flatness
(P-V)
R(avg) T(avg)
HP Dichroic λ/10 40-20 λ/2 >98% >90%
Fluorescence Dichroics 60-40 - >98% >90%
Dichroic Longpass λ/4 40-20 - >97% >85%

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×