eo_logo
  • Country/Region
  • cart   
 
See all 52 Products in Family
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.0mm Diameter x 500.0mm FL, 1310nm V-Coat, PCX Lens

633nm Laser Line Coated Plano-Convex (PCX) Lenses

633nm Laser Line Coated Plano-Convex (PCX) Lenses

Stock #84-204 Clearance
×
×
Qty 1+
$19.95
Volume Pricing
Request Quote
Diameter (mm):
50.00 +0.0/-0.025
Effective Focal Length EFL (mm):
500.00 @ 587.6nm
Back Focal Length BFL (mm):
496.7
Coating:
Laser V-Coat (1310nm)
Coating Specification:
Rabs <0.25% @ 1310nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Centering (arcmin):
<1
Center Thickness CT (mm):
5.00 ±0.10
Edge Thickness ET (mm):
3.79
Radius R1 (mm):
258.40
Clear Aperture CA (mm):
49
f/#:
10.00
Numerical Aperture NA:
0.05
Design Wavelength DWL (nm):
1310
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Typical Energy Density Limit:
5 J/cm2 @ 1310nm, 10ns

Regulatory Compliance

RoHS:

Product Family Description

Our standard TECHSPEC® Plano-Convex lenses are available in a variety of laser line V-Coat AR coating options. Designed for maximum throughput at the specified laser wavelength, these lenses are ideal for applications utilizing low power HeNe, Diode, and Nd:YAG laser sources. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components.

Laser Optics

×