• Country/Region
  •   
 
See all 2 Products in Family

500µm Pitch, 19 Emitter Beam Twister

Stock #89-850 Clearance
×
$199.00
Qty 1
$199.00
Volume Pricing
Request a Quote
Back Focal Length BFL (μm):
50 - 80
Clear Aperture CA (mm):
10.5 x 1.8
Coating:
BBAR (800-1000nm)
Coating Specification:
Ravg <0.5% @ 800 - 1000nm
Compatible Laser Bar:
See Technical Images Tab
Construction:
Fast Axis Collimator: S-TiH53
Twister Array: Proprietary Molded Glass
Dimensions (mm):
12.0 x 3.0 x 3.33
Emitter Size (μm):
<150
Number of Emitters:
19.00
Numerical Aperture NA:
Fast Axis: 0.7
Slow Axis: 0.1
Pitch (μm):
500.00
Residual Divergence (mrad):
<8
Transmission (%):
>97
Type:
Beam Shaper
Wavelength Range (nm):
800 - 1000

Regulatory Compliance

RoHS:

Product Description

Beam Twisters should be paired with a Slow Axis Collimator (sold separately) for complete collimation of the laser beam.

Technical Information

 
Compatible Laser Bar Parameters
Wavelength800 - 980nm
Divergence Angle of Laser Diode
  Fast Axis≤60° @ FW 1/e2
  Slow Axis≤11° @ FW 1/e2
Smile±0.5μm
Output Power<200W @ 25°C in heat sink
Over/Underhang of the Bar-0/+50μm

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×