eo_logo
  • Country/Region
  • cart   
 
See all 5 Products in Family

4" x 5", AR Coated Plastic Window

Anti-Reflection (AR) Coated Plastic Windows

Anti-Reflection (AR) Coated Plastic Windows

Stock #83-739 Clearance
×
$100.00
Qty 1+
$100.00
Volume Pricing
Request Quote
Bevel:
Protective as needed
Dimensions (mm):
101.60 x 127.00
Dimensions (inches):
4.00 x 5.00 ±0.010
Thickness (mm):
1.27
Thickness (inches):
0.05 ±0.005
Coating:
BBAR (450-650nm)
Coating Specification:
Ravg <1% @ 450 - 650nm
Edges:
Fine Ground
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polycarbonate
Type:
Protective Window
Wavelength Range (nm):
450 - 650
Length (mm):
127.00
Width (mm):
101.60

Regulatory Compliance

RoHS:

Product Family Description

  • Visible Light Transmission >97%
  • Durable Material
  • Ideal for Medical and Industrial Applications

Our Anti-Reflection (AR) Coated Plastic Windows are a highly resistant, lightweight alternative to glass windows. Combining durability and high transmission, these windows are an ideal cost-effective solution for harsh environments and display protection. Optimized for both indoor and outdoor use, the Anti-Reflection (AR) Coated Plastic Windows are laminated with an AR coating to reduce glare and reflection while transmitting a high level of visible light.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram Edmund Optics Tick Tock

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×