Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 20 Products in Family

TECHSPEC 45mm N-SF11 MgF2 Coated Equilateral Prism

Equilateral Prisms

Equilateral Prisms

Stock #65-594
$237.00
Qty 1-5
$237.00
Qty 6
$189.50
Volume Pricing
Request a Quote
Length of Face (mm):
45.00
Length (mm):
45.00
Coating:
MgF2 (400-700nm)
Angle Tolerance (arcmin):
±2
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Dimensional Tolerance (mm):
±0.1
Image Orientation:
Dispersion
Substrate:
N-SF11
Surface Flatness:
λ/4
Surface Quality:
40-20
Type:
Equilateral Prism
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:

Product Family Description

  • Ideal for Light Dispersion
  • Sizes Ranging from 5 - 50mm
  • Available Uncoated or Anti-Reflection Coated
  • Additional Equilateral Prism Options Available

Equilateral prisms feature three equal 60° angles and are often referred to as dispersing prisms. Equilateral prisms are ideal for wavelength separating applications. Our TECHSPEC® Equilateral Prisms are available uncoated or with a single layer MgF2 anti-reflection coating.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×