eo_logo
  • Country/Region
  • cart   
 
See all 28 Products in Family

40mW, 20° Uniform Line, HE Green Diode (Recertified 05-P)

Stock #64-831-RCD-05P Recertified
×
$884.00
×
Qty 1
$884.00
Volume Pricing
Request Quote
Wavelength (nm):
532.00
Output Power (mW):
40
Beam Diameter (mm):
5.00
Dimensions (mm):
20 Dia. x 136 L
Beam Divergence (mrad):
<1 without Line Optics
Focus Range:
200mm to Collimation
Color:
Green
Connector:
4 Pins, M12
Fan Angle (°):
20.00
Housing Diameter (mm):
20.00
Housing Length (mm):
136.00
Input Voltage (V):
5 - 30 DC
Laser Class - CDRH:
IIIb
Laser Class - IEC:
3B
Mean Time To Failures MTTF @ 25° (hours):
>10,000
Operating Temperature (°C):
0 to +35
Output Type:
Free Space
Power Stability (%):
±5%
Storage Temperature (°C):
-10 to +80
Type of Laser:
Diode
Weight (g):
87.00

Regulatory Compliance

RoHS:

Product Family Description

  • IP67 Environmentally Sealed with Simple Thread Mount
  • Electrically Isolated Housing
  • Focusable with Gaussian and Uniform Line Options
  • 5-30V DC Operation with Reverse Polarity Protection

Z-Laser Green Focusable Diode Modules are a high end, versatile green laser allowing wide voltage operation range with protection against surges, spikes and over voltage. This laser is available with Gaussian or Uniform line optics and is also available with simple spot output. Focusing can be achieved via the external focus mechanism, which does not interfere with the beam output. Electrical connections are made via an M12 connection with mounting available via an M18 threading.

Application areas include machine vision, various materials processing, medical science and the automotive industry.

Mounting Accessories and Power Supply also available.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram Edmund Optics Tick Tock

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×