Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 165 Products in Family

TECHSPEC 40mm Dia. x 400mm FL, VIS 0° Coated, Double-Convex Lens

Stock #48-259 Clearance
×
$19.95
×
Qty 1
$19.95
Volume Pricing
Request a Quote
Diameter (mm):
40.00 +0.0/-0.025
Back Focal Length BFL (mm):
397.35
Effective Focal Length EFL (mm):
400.00
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Substrate:
N-BK7
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Centering (arcmin):
<1
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
8.00
Center Thickness Tolerance (mm):
±0.1
Edge Thickness ET (mm):
7.03
Radius R1=-R2 (mm):
412.09
Clear Aperture CA (mm):
39.00
f/#:
10.00
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Numerical Aperture NA:
0.05
Type:
Double-Convex Lens
Typical Energy Density Limit:
5 J/cm2 @ 532nm, 10ns
Wavelength Range (nm):
425 - 675

Regulatory Compliance

RoHS:

Product Family Description

Double-Convex (DCX) Lenses have two outward curved surfaces, a positive focal length and are useful for 1:1 imaging and in multi-element systems.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×