Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 4 Products in Family

40mm Dia. x 14mm FL Concave Radius Mirror, Grade 2

Stock #40-323 Clearance
×
$12.00
Qty 1-1
$12.00
Qty 2
$8.40
Diameter (mm):
40.00
Focal Length FL (mm):
14.0
Type:
Spherical Mirror

Regulatory Compliance

RoHS:
Not Compliant

Product Family Description

Radius mirrors have curved spherical surfaces that have a metallic coating. If concave, the mirror has a positive focal length and will focus light. If convex, the mirror has a negative focal length and will disperse light.

Experimental Grade Radius Mirrors are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains or other defects.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×