Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
 
See all 26 Products in Family

400μm 0.22 NA VIS/NIR Fiber, 5m Length

Stock #57-081
$100.00
Qty 1-4
$100.00
Qty 5
$90.00
Volume Pricing
Request a Quote
Acceptance Angle (°):
25.4
Buffer Material:
Polyimide
Cladding Diameter (μm):
440 ±8.8
Coating:
VIS/NIR
Minimum Bend Radius (mm):
88/44 (Continuous/Momentary)
Substrate:
Length (m):
5.00
Numerical Aperture NA:
0.22
Operating Temperature (°C):
-190 to +390
Outer Diameter (μm):
480 ±5
Core Diameter (μm):
400 ±8
Index of Refraction nd - Core:
1.457
Index of Refraction nd - Cladding:
1.440
Wavelength Range (nm):
300 - 2400
Numerical Aperture (NA) Tolerance:
±0.02

Regulatory Compliance

RoHS 2015:
Reach 191:

Product Description

Fiber ends are not polished.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×