• Country/Region
  •   
 
See all 15 Products in Family

Lumenera INFINITY 3S-1UR Monochrome Camera (Recertified 05-P)

Teledyne Lumenera INFINITY Microscopy Cameras
Teledyne Lumenera INFINITY Microscopy Cameras

Teledyne Lumenera INFINITY Microscopy Cameras

Teledyne Lumenera INFINITY Microscopy Cameras

Stock #33-273-RCD-05P Recertified
×
$3,160.00
Qty 1
$3,160.00
Volume Pricing
Request a Quote
Frame Rate (fps):
60
Imaging Device:
Sony ICX825
Model Number:
Infinity 3S-1UR
Mount:
C-Mount
Pixel Size, H x V (μm):
6.45 x 6.45
Pixels (H x V):
1,392 x 1,040
Dimensions (mm):
57.15 x 97.79 x 39.62
Type:
Microscopy Camera
Weight (g):
340
Pixel Depth:
8 or 14 bit
Type of Shutter:
Global
Video Output:
USB 3.0
Type of Sensor:
Progressive Scan CCD
Camera Sensor Format:
2/3"
Dynamic Range (dB):
70
Resolution (MegaPixels):
1.40
Manufacturer:
Teledyne Lumenera
Full Well Depth (e-):
20,000
Read Noise (e-):
5.8
Dark Current (e-/s):
<1.0

Regulatory Compliance

RoHS:

Product Family Description

  • Ideal for Life Sciences, Clinical, and Industrial Applications
  • USB or HDMI Video Output Options
  • Powerful Capture and Analysis Software Included
  • PC & Mac Compatibility

Teledyne Lumenera INFINITY Microscopy Cameras are an excellent fit for quantitative and low-light applications. These cameras are compatible with any c-mount, come complete with image analysis software and an industry leading four (4) year warranty. The CMOS models also have HDMI output, enabling direct video output to monitors with an HDMI port. Their high dynamic range and 14-bit output make these cameras a versatile entry-level research camera for documentation and image analysis in life science, clinical and material science applications. Teledyne Lumenera INFINITY Microscopy Cameras easily manage seconds of exposure time with a dark current rating of less than 1 e-/s and a low noise level comparable to sCMOS cameras.

These Teledyne Lumenera INFINITY Microscopy Cameras feature ultra-sensitive Sony sensors, and their performance and price make them an ideal solution for fluorescence applications. The cameras feature a unique noise reduction technology that includes high grade components, low noise electronics and improved thermal management techniques.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×