Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 3 Products in Family

TECHSPEC 30mm Diameter x 60mm FL, Long-Wave IR (8-12μm) Achromatic Lens

Stock #65-064 Clearance
×
$500.00
Qty 1
$500.00
Volume Pricing
Request a Quote
Diameter (mm):
30.00 +0.00/-0.10
Effective Focal Length EFL (mm):
60.00
Focal Length Tolerance (%):
±1.5
Back Focal Length BFL (mm):
49.59
Back Focal Length BFL from Housing (mm):
42.54
Focal Length Specification Wavelength (μm):
10.00
Clear Aperture CA (mm):
22.5
Substrate:
Galium Arsenide / Zinc Sulfide
f/#:
2.67
Numerical Aperture NA:
0.19
Coating:
8 - 12μm
Coating Specification:
Ravg <3.0% @ 8 - 12 μm
Chromatic Correction Wavelength (μm):
8 - 12
Chromatic Focal Shift (μm):
<18
Alignment Wavelength (nm):
2.67
Housing Length (mm):
17.90
Length Tolerance (mm):
±0.10
Spot Size (μm):
<Diffraction Limit
Type:
Achromatic Lens
Wavelength Range (μm):
8 - 12
Wavelength Range (nm):
3000 - 5000

Regulatory Compliance

RoHS:

Product Family Description

  • Color-Corrected for 3-5μm or 8-12μm
  • Near Diffraction-Limited Focusing
  • Full Prescription Data Available

TECHSPEC® Infrared (IR) Achromatic Lenses are ideal components for designers and researchers working in the 3-5μm or 8-12µm spectral regions. Designed to provide near diffraction-limited performance over their full spectral range, these lenses are ideal for applications in FTIR Spectroscopy, Thermal Imaging, and for use with tunable QCL and other infrared lasers. The doublets feature precision optical grade crystalline, expertly air-spaced and aligned within an anodized aluminum barrel. All of these IR lenses are coated for maximum energy throughput over their specified spectral region. TECHSPEC® Infrared Achromatic Lenses provide significantly improved performance versus typical infrared singlets, allowing signers in industrial, medical, scientific, and defense applications to use the full dynamic range and quantum efficiency of their infrared sensors.

Note: Prescription information available upon request. Please complete a Request for Prescription Form.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×