Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 3 Products in Family

30 Watt Flexible Fiber Optic Illuminator

Stock #38-940
$450.00
Qty 1
$450.00
Volume Pricing
Request a Quote
Color:
White
Replacement Bulb:
30 W EK Quartz Halogen (Sold Separately)
Dimensions (inches):
4.5 W x 3 H x 6.5 L
Weight (lbs):
4.5
Intensity Control Option:
4 Position Switch
Construction:
High Impact Plastic
Power Requirement:
115/ 120V AC, 60Hz
Lamp Lifetime (hours):
200 - 10000
Color Temperature (K):
3100.00
Type of Illumination:
Fiber Optic Illuminator, Incandescent
Illumination Mode:
Constant

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant

Product Family Description

Affordable 30 Watt Illuminator (#38-940) provides intense cool uniform light under 4-position intensity controls (off, low, medium, high). Accepts a variety of fiber optics and accessories. Providing 10,000 footcandles of cool illumination at 3 inches. The Illuminator System (#38-583) has a 23" positional gooseneck fiber optic cable and a 0.88" Dia. end lens.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×