eo_logo
  • Country/Region
  • cart   
 
See all 6 Products in Family

2" x 2", AR Coated Plastic Window

Stock #83-737
$36.00
Qty 1-5
$36.00
Qty 6
$32.50
Volume Pricing
Request a Quote
Dimensions (mm):
50.8 x 50.8
Dimensions (inches):
2 x 2
Dimensional Tolerance (inches):
±0.010
Thickness (mm):
1.27
Thickness (inches):
0.05
Coating:
BBAR (450-650nm)
Reflection (%):
<1 Average
Substrate:
Polycarbonate
Thickness Tolerance (inches):
±0.005
Type:
Protective Window
Wavelength Range (nm):
450 - 650

Regulatory Compliance

RoHS:

Product Family Description

  • Visible Light Transmission >97%
  • Durable Material
  • Ideal for Medical and Industrial Applications

Our Anti-Reflection (AR) Coated Plastic Windows are a highly resistant, lightweight alternative to glass windows. Combining durability and high transmission, these windows are an ideal cost-effective solution for harsh environments and display protection. Optimized for both indoor and outdoor use, the Anti-Reflection (AR) Coated Plastic Windows are laminated with an AR coating to reduce glare and reflection while transmitting a high level of visible light.

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×